COMPANY HEADER
Print Back
TU0425BU3-33 Tubing, Polyurethane
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU0425BU3-33

Color

N/A Blue

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 100 ft

Minimum Bend Radius

N/A 10 mm

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 1.27 lb