Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TU0805BU3-33 |
Color |
N/A Blue |
Fluid Type |
N/A Air Water |
Hardness |
N/A Shore A 95 |
Length |
N/A 100 ft |
Minimum Bend Radius |
N/A 20 mm |
Operating Pressure at Room Temperature |
N/A 116 psi |
Physical Resistance |
N/A Abrasion Chemical Cut Kink Tear |
Tube Inside Diameter |
N/A 0.197 in5 mm |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.313 in8 mm |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 5.15 lb |