COMPANY HEADER
Print Back
TU0212W-20 Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU0212W-20

Color

N/A White

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 20 m

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 116 psi

Physical Resistance

N/A Abrasion Chemical Cut Kink Tear

Tube Inside Diameter

N/A 0.047 in1.2 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.078 in2 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 0.16 lb