Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TU1610B-20 |
Color |
N/A Black |
Fluid Type |
N/A Air Water |
Shore A Hardness |
N/A 95 duro |
Length |
N/A 20 m |
Operating Medium |
N/A Air Water |
Operating Pressure at Room Temperature |
N/A 116 psi |
Physical Resistance |
N/A Abrasion Chemical Cut Kink Tear |
Tube Inside Diameter |
N/A 0.394 in10 mm |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.630 in16 mm |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 6.21 lb |