COMPANY HEADER
Print Back
TU1208C-33
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU1208C-33

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 100 ft

Minimum Bend Radius

N/A 35 mm

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 12.87 lb