Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TU1065BU1-20 |
Color |
N/A Blue |
Fluid Type |
N/A Air Water |
Shore A Hardness |
N/A 95 duro |
Length |
N/A 20 m |
Minimum Bend Radius |
N/A 27 mm |
Operating Medium |
N/A Air Water |
Operating Pressure at Room Temperature |
N/A 116 psi |
Physical Resistance |
N/A Abrasion Chemical Cut Kink Tear |
Tube Inside Diameter |
N/A 0.256 in6.5 mm |
Tube Material |
N/A Polyurethane |
Tube Outside Diameter |
N/A 0.394 in10 mm |
Typical Applications |
N/A General Purpose Air/Water |
Weight |
N/A 2.67 lb |