COMPANY HEADER
Print Back
TU1065C-33 Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU1065C-33

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 100 ft

Minimum Bend Radius

N/A 27 mm

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.256 in6.5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.394 in10 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 9.400 lb