COMPANY HEADER
Print Back
TIUB01G2-153
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB01G2-153

Color

N/A Green (TR)

Fluid Type

N/A Air Water

Length

N/A 500 ft

Tube Inside Diameter

N/A 0.080 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.125 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 0.4 lb