COMPANY HEADER
Print Back
TIUB07R2-305
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB07R2-305

Color

N/A Red (TR)

Fluid Type

N/A Air Water

Length

N/A 1000 ft

Tube Inside Diameter

N/A 0.170 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.25 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 3.16 lb