COMPANY HEADER
Print Back
TIUB07C-305 X 108 Tubing (Reel)
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB07C-305

Color

N/A Transparent

Fluid Type

N/A Air Water

Length

N/A 1000 ft

Tube Inside Diameter

N/A 0.170 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.25 in

Typical Applications

N/A General Purpose Air/Water