COMPANY HEADER
Print Back
TU0425PU2-153
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU0425PU2-153

Color

N/A TR Purple

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 500 ft

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.158 in4 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 2.02 lb