COMPANY HEADER
Print Back
TU1208R2-20 Tube (Red)
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU1208R2-20

Color

N/A Red

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 20 m

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 3.6100 lb