COMPANY HEADER
Print Back
TIUB01YR-500 Orange 1/8" OD X 500 Meter
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB01YR-500

Color

N/A Orange

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 500 m

Minimum Bend Radius

N/A 0.39 in

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.086 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.125 in

Typical Applications

N/A General Purpose Air/Water

Weight

N/A 1.2 lb