COMPANY HEADER
Print Back
TIUB05PU1-33 PURPLE Tubing 3/16"
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TIUB05PU1-33

Color

N/A Purple (Solid)

Fluid Type

N/A Air Water

Hardness

N/A Shore A 95

Length

N/A 100 ft

Minimum Bend Radius

N/A 0.6 in

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.137 in

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.188 in

Typical Applications

N/A General Purpose Air/Water