COMPANY HEADER
Print Back
TU1610G-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TU1610G-100

Color

N/A Green

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 100 m

Operating Medium

N/A Air Water

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.394 in10 mm

Tube Material

N/A Polyurethane

Tube Outside Diameter

N/A 0.630 in16 mm

Typical Applications

N/A General Purpose Air/Water