COMPANY HEADER
Print Back
TID11-16 PTFE Tubing 3/8" x 50'
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TID11-16

Color

N/A Translucent

Media

N/A Air Inert Gas Water

Fluid Type

N/A Air Inert Gas Water

Length

N/A 50 ft

Material

N/A Polytetrafluorethylene Resin

Material Specification

N/A Complies with FDA 177-1550 dissolution test.

Operating Temperature [Max]

N/A 500 ºF

Operating Pressure at Room Temperature

N/A 203 psi

Physical Resistance

N/A Chemical

Recommended Radius

N/A 40 mm

Tube Close Bend Radius

N/A 23 mm

Tube Inside Diameter

N/A 0.250 in

Tube Material

N/A Modified Polytetrafluoroethylene (PTFE)

Tube Outside Diameter

N/A 0.375 in

Typical Applications

N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas

Weight

N/A 0.97 lb