COMPANY HEADER
Print Back
TD0604-20 PTFE Tubing 20 m Roll
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TD0604-20

Color

N/A Translucent

Media

N/A Air Inert Gas Water

Fluid Type

N/A Air Inert Gas Water

Length

N/A 20 m

Material

N/A Polytetrafluorethylene Resin

Material Specification

N/A Complies with FDA 177-1550 dissolution test.

Operating Temperature [Max]

N/A 500 ºF

Operating Pressure at Room Temperature

N/A 203 psi

Physical Resistance

N/A Chemical

Recommended Radius

N/A 25 mm

Tube Close Bend Radius

N/A 16 mm

Tube Inside Diameter

N/A 0.158 in4 mm

Tube Material

N/A Modified Polytetrafluoroethylene (PTFE)

Tube Outside Diameter

N/A 0.236 in6 mm

Typical Applications

N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas

Weight

N/A 1.59 lb