Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A TD0425-20 |
Color |
N/A Translucent |
Media |
N/A Air Inert Gas Water |
Fluid Type |
N/A Air Inert Gas Water |
Length |
N/A 20 m |
Material |
N/A Polytetrafluorethylene Resin |
Material Specification |
N/A Complies with FDA 177-1550 dissolution test. |
Operating Temperature [Max] |
N/A 500 ºF |
Operating Pressure at Room Temperature |
N/A 232 psi |
Physical Resistance |
N/A Chemical |
Recommended Radius |
N/A 15 mm |
Tube Close Bend Radius |
N/A 8 mm |
Tube Inside Diameter |
N/A 0.098 in2.5 mm |
Tube Material |
N/A Modified Polytetrafluoroethylene (PTFE) |
Tube Outside Diameter |
N/A 0.156 in4 mm |
Typical Applications |
N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas |
Weight |
N/A 0.83 lb |