COMPANY HEADER
Print Back
TS1612B-100 Tubing Soft Nylon 16 mm
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TS1612B-100

Color

N/A Black

Fluid Type

N/A Air

Shore D Hardness

N/A 70 duro

Length

N/A 100 m

Operating Temperature [Max]

N/A 140 ºF

Operating Temperature [Min]

N/A -4 ºF

Media

N/A Air Only

Minimum Bend Radius

N/A 60 mm

Operating Pressure at Room Temperature

N/A 145 psi

Tube Inside Diameter

N/A 0.472 in12 mm

Tube Material

N/A Nylon 11 + Nylon 12

Tube Outside Diameter

N/A 0.630 in16 mm

Typical Applications

N/A General Purpose Air

Weight

N/A 24.18 lb