COMPANY HEADER
Print Back
TRBU1208W-100
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRBU1208W-100

Color

N/A White

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 100 m

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Outside Diameter

N/A 0.472 in12 mm

Inside Tube Material

N/A Polyurethane

Outside Tube Material

N/A Polyolefin Resin

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 30.61 lb