COMPANY HEADER
Print Back
TUZ0425BU-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TUZ0425BU-20

Color

N/A Blue

Media

N/A Air Only

Fluid Type

N/A Air

Length

N/A 20 m

Operating Temperature [Max]

N/A 104 ºF

Minimum Bend Radius

N/A 10 mm

Operating Temperature [Min]

N/A 32 ºF

Operating Pressure at Room Temperature

N/A 116 psi

Physical Resistance

N/A Abrasion

Tube Inside Diameter

N/A 0.098 in2.5 mm

Tube Material

N/A Special Polyurethane

Tube Outside Diameter

N/A 0.156 in4 mm

Typical Applications

N/A General Purpose Air Wear Resistance

Weight

N/A 0.48 lb