COMPANY HEADER
Print Back
TUZ1208W-20
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TUZ1208W-20

Color

N/A White

Fluid Type

N/A Air

Length

N/A 20 m

Operating Temperature [Max]

N/A 104 ºF

Operating Temperature [Min]

N/A 32 ºF

Operating Pressure at Room Temperature

N/A 116 psi

Tube Inside Diameter

N/A 0.315 in8 mm

Tube Outside Diameter

N/A 0.472 in12 mm

Typical Applications

N/A General Purpose Air Wear Resistance