Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A WGR-2.937-E |
Series |
N/A WGR |
Axial Dynamic Load Capacity |
N/A 2076 lbf |
Axial Static Load Capacity |
N/A 753 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946109200 |
Operating Temperature Range |
N/A 250 ºF |
Point Diameter |
N/A 2.4375 in |
Radial Dynamic Load Capacity |
N/A 4661 lbf |
Radial Static Load Capacity |
N/A 3012 lbf |
Roller Diameter |
N/A 2.9375 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Wire Guide |
Roller Width |
N/A 1.6300 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.8750 in |
Stud Length |
N/A 2.0000 in |
Thread Length |
N/A 1.1300 in |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 2.97 lb |
Width to Groove Center |
N/A 0.8750 in |