Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A UTRY-2.50-R |
Series |
N/A UTRY-R |
Axial Dynamic Load Capacity |
N/A 1591 lbf |
Axial Static Load Capacity |
N/A 562 lbf |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 0.6250 in |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 0.7500 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946130822 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.3130 in |
Point Diameter |
N/A 2.0000 in |
Radial Dynamic Load Capacity |
N/A 3624 lbf |
Radial Static Load Capacity |
N/A 2248 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Width |
N/A 1.2500 in |
Seal Type |
N/A Rubber Lip |
Tread Width |
N/A 0.7100 in |
Weight |
N/A 1.19 lb |
Width to Groove Center |
N/A 0.6600 in |