Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A UTRY-7.00-SS |
Series |
N/A UTRY-SS |
Axial Dynamic Load Capacity |
N/A 14150 lbf |
Axial Static Load Capacity |
N/A 32900 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 2.2500 in |
Closure Type |
N/A Sealed |
Groove Diameter |
N/A 2.0000 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946108487 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 3.3750 in |
Point Diameter |
N/A 6.0000 in |
Radial Dynamic Load Capacity |
N/A 35830 lbf |
Radial Static Load Capacity |
N/A 56200 lbf |
Roller Diameter |
N/A 6.9380 in |
Roller Material |
N/A Stainless Steel |
Roller Width |
N/A 3.25 in |
Seal Type |
N/A Rubber Dual Lip |
Tread Width |
N/A 1.6900 in |
Weight |
N/A 25.420 lb |
Width to Groove Center |
N/A 1.6900 in |