Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTR-2.50-R |
Series |
N/A VTR-R |
Axial Dynamic Load Capacity |
N/A 1101 lbf |
Axial Static Load Capacity |
N/A 348 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946126207 |
Point Diameter |
N/A 1.5000 in |
Radial Dynamic Load Capacity |
N/A 2651 lbf |
Radial Static Load Capacity |
N/A 1394 lbf |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 1.2500 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.7500 in |
Stud Length |
N/A 1.7500 in |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 0.8750 in |
Thread Size |
N/A 3/4-16 |
Weight |
N/A 1.31 lb |
Width to Groove Center |
N/A 1.5000 in |