Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRE-7.50-SS |
Series |
N/A VTRE-SS |
Axial Dynamic Load Capacity |
N/A 14150 lbf |
Axial Static Load Capacity |
N/A 32900 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.060 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946108838 |
Operating Temperature [Max] |
N/A 250 ºF |
Point Diameter |
N/A 6.0000 in |
Radial Dynamic Load Capacity |
N/A 35830 lbf |
Radial Static Load Capacity |
N/A 56200 lbf |
Roller Diameter |
N/A 7.5000 in |
Roller Material |
N/A Stainless Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 2.9400 in |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 2.5000 in |
Stud Length |
N/A 5.5000 in |
Thread Length |
N/A 2.6250 in |
Thread Size |
N/A 2-1/2-12 |
Weight |
N/A 41.170 lb |
Width to Groove Center |
N/A 1.5000 in |