Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A NVTRE-2.00 |
Series |
N/A NVTRE |
Axial Dynamic Load Capacity |
N/A 430 lbf |
Axial Static Load Capacity |
N/A 80 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946126047 |
Operating Temperature [Max] |
N/A 250 ºF |
Point Diameter |
N/A 1.3750 in |
Radial Dynamic Load Capacity |
N/A 1231 lbf |
Radial Static Load Capacity |
N/A 640 lbf |
Roller Diameter |
N/A 2.0000 in |
Roller Material |
N/A Non-Metallic |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 0.8100 in |
Seal Type |
N/A Rubber Lip |
Stud Diameter |
N/A 0.5000 in |
Stud Length |
N/A 1.2500 in |
Thread Length |
N/A 0.6450 in |
Thread Size |
N/A 1/2-20 |
Weight |
N/A 0.280 lb |
Width to Groove Center |
N/A 0.4200 in |