Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A VTRE-1.50-HT |
Series |
N/A VTRE-HT |
Axial Dynamic Load Capacity |
N/A 282 lbf |
Axial Static Load Capacity |
N/A 58 lbf |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Sealed |
Eccentricity |
N/A 0.03 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946126658 |
Operating Temperature [Max] |
N/A 250 ºF |
Point Diameter |
N/A 1.1250 in |
Radial Dynamic Load Capacity |
N/A 786 lbf |
Radial Static Load Capacity |
N/A 467 lbf |
Roller Diameter |
N/A 1.5000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 0.7510 in |
Seal Type |
N/A Fluorocarbon Lip |
Stud Diameter |
N/A 0.4370 in |
Stud Length |
N/A 1.0000 in |
Thread Length |
N/A 0.5000 in |
Thread Size |
N/A 7/16-20 |
Weight |
N/A 0.360 lb |
Width to Groove Center |
N/A 0.3900 in |