Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MVTR-125 |
Series |
N/A MVTR |
Axial Dynamic Load Capacity |
N/A 13258 lbf |
Axial Static Load Capacity |
N/A 32067 lbf |
Bearing Element |
N/A Tapered Rollers - Two Rows |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946132970 |
Point Diameter |
N/A 125 mm |
Radial Dynamic Load Capacity |
N/A 35730 lbf |
Radial Static Load Capacity |
N/A 58360 lbf |
Roller Diameter |
N/A 165 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A V-Grooved |
Roller Width |
N/A 74.40 mm |
Seal Type |
N/A Rubber Dual Lip |
Stud Diameter |
N/A 48 mm |
Stud Length |
N/A 48 mm |
Stud Material |
N/A Carbon Steel |
Thread Length |
N/A 60 mm |
Thread Size |
N/A M48 x 5 |
Weight |
N/A 25.520 lb |
Width to Groove Center |
N/A 125 mm |