COMPANY HEADER
Print Back
DD08TPXY4S Ductile Tapping Plate
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A DD08TPXY4S

Prop 65

N/A Yes

Material

N/A Ductile Iron

Maximum Pressure

N/A 5000 psi

Port Configuration

N/A L Port

Port Location

N/A End

Ports

N/A Society of Automotive Engineers (SAE) 4

Valve Pattern

N/A Size D08