COMPANY HEADER
Print Back
1/2 hp, 1755 rpm, WDS12S2ACR, 208-230/460 V
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A WDS12S2ACR

Base Speed

N/A 1755 rpm

Duty/Condition Type

N/A Washdown

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Stainless Steel

Frame Size

N/A 56C

Frequency

N/A 60 Hz

Full Load Current

N/A 1.00 A1.80 to 1.90 A

Full Load Efficiency

N/A 78.50 %

Harmonization Code

N/A 8501.51.4040

Insulation Class

N/A F

Type

N/A General Purpose Motor (Stainless Steel)

Power for 4 Poles

N/A 1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A C-Face Flange Footless

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.63 in

Standards Met

N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 37.37 lb

Applications

Applications

N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers