COMPANY HEADER
Print Back
1/2 hp, 1755 rpm, WDS12S2AHC, 208-230/460 V
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A WDS12S2AHC

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1755 rpm

Duty/Condition Type

N/A Washdown

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Stainless Steel

Frame Size

N/A 56HC

Frequency

N/A 60 Hz

Full Load Current

N/A 1.00 A1.80 to 1.90 A

Full Load Efficiency

N/A 78.50 %

Harmonization Code

N/A 8501.51.4040

Insulation Class

N/A F

Type

N/A General Purpose Motor (Stainless Steel)

Power for 4 Poles

N/A 1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A C-Face Flange Footed

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.63 in

Standards Met

N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 34.00 lb

Applications

Applications

N/A Bakeries Canners Dairies Drug and Cosmetic Manufacturers for Sanitary Food Processing Meat Packers

Features & Benefits

Features & Benefits

N/A
  • All stainless steel external construction
  • 40 ºC ambient, NEMA design B
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • 303 stainless steel shaft
  • Multiple stainless steel T-type drains
  • Totally enclosed fan cooled (TEFC) except where noted
  • Rust inhibitor on rotor
  • BISSC® certified
  • VBX® bearing isolators by inpro / seal on drive end
  • Double sealed ball bearings
  • Laser-etched oversized nameplate
  • RTV-sealed lead exit holes
  • Moisture-resistant gasketed conduit box with NPT lead holes
  • Easy-to-read connection leads
  • 208-230 / 460V three phase
  • Suitable for food processors, canners, meat packers, bakeries, dairies, drug and cosmetic manufacturers for sanitary, easily cleaned motors