COMPANY HEADER
Print Back
3/4 hp, 1750 rpm, WDS34S2ACR, 208-230/460 V
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A WDS34S2ACR

Base Speed

N/A 1750 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 56C

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.51.4040

Type

N/A General Purpose Motor (Stainless Steel)

Power for 4 Poles

N/A 3/4 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A C-Face Flange Footless

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 41.37 lb