COMPANY HEADER
Print Back
3 hp, 1765 rpm, WDP3P2AC, 208-230/460 V, 182
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A WDP3P2AC

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1765 rpm

Duty/Condition Type

N/A Washdown

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Stainless Steel

Frame Size

N/A 182TC

Frequency

N/A 60 Hz

Full Load Current

N/A 3.80 A8.30 to 7.60 A

Full Load Efficiency

N/A 89.50 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Type

N/A General Purpose Motor (Paint Free)

Power for 4 Poles

N/A 3 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A C-Face Flange Footed

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.13 in

Standards Met

N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 55 lb

Applications

Applications

N/A Bakeries Canners Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Dairies Drug Easily Cleaned Motors Food Processing Meat Packers

Features & Benefits

Features & Benefits

N/A
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • BISSC® certified
  • VBX® bearing isolators by InproSeal on drive end (both ends on 180 - 210 frame)
  • 303 stainless steel shaft
  • Multiple stainless T-type drains
  • Double-contact sealed ball bearings
  • Laser-etched oversized nameplate
  • RTV-sealed lead exit
  • Moisture-resistant gasketed conduit box with NPT lead holes
  • Stainless steel frame
  • Easy-to-read connection leads
  • Rust inhibitor on rotor
  • 40 ºC ambient, NEMA Design B
  • Applications: Suitable for food processors, canners, meat packers, bakeries, dairies, drug and cosmetic manufacturers for sanitary, easily cleaned motors