Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A WDP7P2AC |
Ambient Temperature |
N/A 40 ºC |
Base Speed |
N/A 1765 rpm |
Duty/Condition Type |
N/A Washdown |
Enclosure Type |
N/A Totally Enclosed Fan Cooled (TEFC) |
Frame Material |
N/A Stainless Steel |
Frame Size |
N/A 213TC |
Frequency |
N/A 60 Hz |
Full Load Current |
N/A 19.90 to 18.10 A9.00 A |
Full Load Efficiency |
N/A 91.70 % |
Harmonization Code |
N/A 8501.52.4000 |
Insulation Class |
N/A F |
Type |
N/A General Purpose Motor (Paint Free) |
Power for 4 Poles |
N/A 7-1/2 hp |
Phase |
N/A 3 |
Number of Poles |
N/A 4 |
Supply Voltage |
N/A 208 to 230 V460 V |
Mounting Type |
N/A C-Face Flange Footed |
National Electrical Manufacturers Association (NEMA) Design Class |
N/A B |
Shaft Diameter |
N/A 1.38 in |
Standards Met |
N/A Baking Industry Sanitation Standards Committee (BISSC) National Electrical Manufacturers Association (NEMA) |
Synchronous Speed |
N/A 1800 rpm |
Weight |
N/A 117.00 lb |
Applications |
N/A Bakeries Canners Cosmetic Manufacturers for Sanitary, Easily Cleaned Motors Dairies Drug Easily Cleaned Motors Food Processing Meat Packers |
Features & Benefits |
N/A
|