COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Bushings
>
Quick Disconnect Bushings and Hubs
>
Weld-On Quick-Detach (QD) Bushing Hubs
>
Tsubaki (UST) Weld-On Quick-Detach (QD) Bushing Hubs
> Item # 01359512
Item # 01359512, Tsubaki (UST) 0.8125 Inch (in) Overall Length Weld-On Quick-Detach (QD) Bushing Hub
35SHW SH Weld-on Hub
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
35SHW
Material
N/A
Steel
Outside Diameter
N/A
3.00 in
Overall Length
N/A
0.8125 in
Weight
N/A
0.88 lb