COMPANY HEADER
Print Back
W25 Weld-on Hub
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A W25

Bushing Bore Range

N/A 0.5000 to 2.5000 in

Inside Diameter

N/A 2-1/2 in

Material

N/A Steel

Outside Diameter

N/A 4.8750 in

Overall Length

N/A 1.7500 in

Pilot Diameter

N/A 4.3750 in

Weight

N/A 4.00 lb