Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-4.250 |
Series |
N/A YSH |
Head Diameter |
N/A 6.5000 in |
Head Length |
N/A 2.2500 in |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 841946109965 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 9.3800 in |
Shaft Size |
N/A 4.2550 in |
Thread Pitch Type |
N/A Unified National Coarse (UNC) |
Thread Size |
N/A 3/4-10 |
Weight |
N/A 54.860 lb |