Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A YSH-1.000-R |
Series |
N/A YSH-R |
Head Diameter |
N/A 1.750 in |
Head Length |
N/A 0.7500 in |
Hex Size |
N/A 0.5000 in |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 841946109750 |
Material |
N/A Carbon Steel |
Shaft Length |
N/A 4.3100 in |
Shaft Size |
N/A 1 in |
Thread Length |
N/A 1.1300 in |
Thread Pitch Type |
N/A Unified Fine (UNF) |
Thread Size |
N/A 1/4-28 |
Weight |
N/A 1.26 lb |