COMPANY HEADER
Print Back
Nook American Corps of Mechanical Engineering (ACME) Metric Bronze Nuts
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Dynamic Torque

Efficiency Rating

Static Torque Capacity

03439015 N/A Nook 1.818 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Metric Bronze Nut N/A 20903 N/A 173 in·lb N/A 35 % N/A 13790 in·lb
06111377 N/A Nook 2.469 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Metric Bronze Nut N/A 20904 N/A 440 in·lb N/A 39 % N/A 23304 in·lb
Unit of Measure
1