Item # |
Item Name |
Manufacturer Part Number |
Dynamic Torque |
Efficiency Rating |
Static Torque Capacity |
|---|---|---|---|---|---|
| 01036143 | N/A Nook 0.052 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30070 | N/A 1406 in·lb | N/A 30 % | N/A 1406 in·lb |
| 01036181 | N/A Nook 0.118 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30072 | N/A 1406 in·lb | N/A 68 % | N/A 1406 in·lb |
| 01036232 | N/A Nook 0.066 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30075 | N/A 1406 in·lb | N/A 48 % | N/A 1406 in·lb |
| 01036254 | N/A Nook 0.061 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30076 | N/A 1406 in·lb | N/A 43 % | N/A 1406 in·lb |
| 01036737 | N/A Nook 0.086 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30104 | N/A 2500 in·lb | N/A 46 % | N/A 2500 in·lb |
| 01036751 | N/A Nook 0.079 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30105 | N/A 2500 in·lb | N/A 40 % | N/A 2500 in·lb |
| 01036840 | N/A Nook 0.216 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30111 | N/A 2500 in·lb | N/A 74 % | N/A 2500 in·lb |
| 01036856 | N/A Nook 0.127 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30112 | N/A 2500 in·lb | N/A 63 % | N/A 2500 in·lb |
| 01037021 | N/A Nook 0.092 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Plastic Nut | N/A 30125 | N/A 3906 in·lb | N/A 35 % | N/A 3906 in·lb |