Item # |
Item Name |
Balls Per Circuit |
Balls Per Nut |
Dynamic Lead |
Nominal Screw Diameter |
|---|---|---|---|---|---|
| 01478586 | N/A Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A | N/A | N/A 371 lb | N/A 1.0000 in |
| 01478595 | N/A Nook 0.2500 Inch (in) Nominal Screw Diameter Linear Bearing | N/A | N/A | N/A 25 lb | N/A 0.2500 in |
| 01478600 | N/A Nook 0.3750 Inch (in) Nominal Screw Diameter Linear Bearing | N/A | N/A | N/A 38 lb | N/A 0.3750 in |
| 01478608 | N/A Nook 0.7500 Inch (in) Nominal Screw Diameter Linear Bearing | N/A | N/A | N/A 204 lb | N/A 0.7500 in |
| 01478614 | N/A Nook 0.5000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A | N/A | N/A 88 lb | N/A 0.5000 in |
| 02083229 | N/A Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 6 | N/A 6 | N/A | N/A 1.0000 in |
| 02083230 | N/A Nook 0.7500 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 6 | N/A 6 | N/A | N/A 0.7500 in |
| 02083231 | N/A Nook 0.5000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 4 | N/A 4 | N/A | N/A 0.5000 in |
| 02116636 | N/A Nook 0.3750 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 4 | N/A 4 | N/A | N/A 0.3750 in |
| 02538311 | N/A Nook 0.3750 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 4 | N/A 4 | N/A | N/A 0.3750 in |
| 02538312 | N/A Nook 0.5000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 4 | N/A 4 | N/A | N/A 0.5000 in |
| 02538314 | N/A Nook 0.7500 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 6 | N/A 6 | N/A | N/A 0.7500 in |
| 02538315 | N/A Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 6 | N/A 6 | N/A | N/A 1.0000 in |
| 02538318 | N/A Nook 1.5000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 6 | N/A 6 | N/A | N/A 1.5000 in |
| 02538320 | N/A Nook 2.0000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 6 | N/A 6 | N/A | N/A 2.0000 in |
| 02538324 | N/A Nook 0.7500 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 5 | N/A 5 | N/A | N/A 0.7500 in |
| 02538325 | N/A Nook 1.0000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 5 | N/A 5 | N/A | N/A 1.0000 in |
| 02538327 | N/A Nook 2.0000 Inch (in) Nominal Screw Diameter Linear Bearing | N/A 5 | N/A 5 | N/A | N/A 2.0000 in |