Item # |
Item Name |
Manufacturer Part Number |
Nominal Screw Diameter |
Pitch Size |
Minimum Root Diameter |
|---|---|---|---|---|---|
| 02757765 | N/A Nook 26 Millimeter (mm) Nominal Rod Diameter American Corps of Mechanical Engineering (ACME) Metric Screw | N/A 15904 | N/A 26 mm | N/A 6 mm | N/A 3.2 in |
| 06062220 | N/A Nook 40 Millimeter (mm) Nominal Rod Diameter American Corps of Mechanical Engineering (ACME) Metric Screw | N/A 15905 | N/A 40 mm | N/A 7 mm | N/A 8.16 in |
| 06111371 | N/A Nook 20 Millimeter (mm) Nominal Rod Diameter American Corps of Mechanical Engineering (ACME) Metric Screw | N/A 15903 | N/A 20 mm | N/A 4 mm | N/A 2 in |