COMPANY HEADER
Print Back
Nook American Corps of Mechanical Engineering (ACME) Screws
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Lead Accuracy

Nominal Screw Diameter

Thread Direction

00914842 N/A Nook 0.581 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12072 N/A 0.5 in N/A 0.7500 in N/A Right Hand
00914888 N/A Nook 0.502 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12075 N/A 0.2 in N/A 0.7500 in N/A Right Hand
00914907 N/A Nook 0.537 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12076 N/A 0.166 in N/A 0.7500 in N/A Right Hand
00915066 N/A Nook 0.661 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12086 N/A 0.166 in N/A 0.8750 in N/A Right Hand
00915355 N/A Nook 0.698 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12104 N/A 0.25 in N/A 1.0000 in N/A Right Hand
00915369 N/A Nook 0.75 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12105 N/A 0.2 in N/A 1.0000 in N/A Right Hand
00915386 N/A Nook 0.786 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12106 N/A 0.167 in N/A 1.0000 in N/A Right Hand
00915447 N/A Nook 0.857 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12110 N/A 0.1 in N/A 1.0000 in N/A Right Hand
00915480 N/A Nook 0.698 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12112 N/A 0.5 in N/A 1.0000 in N/A Right Hand
00915523 N/A Nook 0.875 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12115 N/A 0.2 in N/A 1.1250 in N/A Right Hand
00915645 N/A Nook 0.947 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12124 N/A 0.25 in N/A 1.2500 in N/A Right Hand
00915657 N/A Nook 0.999 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12125 N/A 0.2 in N/A 1.2500 in N/A Right Hand
00915936 N/A Nook 1.355 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12150 N/A 0.1 in N/A 1.5000 in N/A Right Hand
00915964 N/A Nook 1.196 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12152 N/A 0.5 in N/A 1.5000 in N/A Right Hand
00915976 N/A Nook 1.066 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12153 N/A 0.375 in N/A 1.5000 in N/A Right Hand
00915991 N/A Nook 1.196 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12154 N/A 0.25 in N/A 1.5000 in N/A Right Hand
00916002 N/A Nook 1.249 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12155 N/A 0.2 in N/A 1.5000 in N/A Right Hand
00916244 N/A Nook 1.427 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12174 N/A 0.25 in N/A 1.7500 in N/A Right Hand
00916551 N/A Nook 1.41 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12202 N/A 0.5 in N/A 2.0000 in N/A Right Hand
00916590 N/A Nook 1.694 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12204 N/A 0.25 in N/A 2.0000 in N/A Right Hand
00917456 N/A Nook 2.106 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12253 N/A 0.333 in N/A 2.5000 in N/A Right Hand
00917472 N/A Nook 2.193 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12254 N/A 0.25 in N/A 2.5000 in N/A Right Hand
00918051 N/A Nook 2.41 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 12302 N/A 0.5 in N/A 3.0000 in N/A Right Hand
00926092 N/A Nook 0.608 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 13070 N/A 0.1 in N/A 0.7500 in N/A Right Hand
00926124 N/A Nook 0.581 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 13072 N/A 0.5 in N/A 0.7500 in N/A Right Hand
Unit of Measure
1 2 3 4 5