COMPANY HEADER
Print Back
Nook American Corps of Mechanical Engineering (ACME) Screws
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Manufacturer Part Number

Lead Accuracy

Nominal Screw Diameter

Thread Direction

01305095 N/A Nook 0.698 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 92104 N/A 0.25 in N/A 1.0000 in N/A Right Hand
01305101 N/A Nook 0.75 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 92105 N/A 0.2 in N/A 1.0000 in N/A Right Hand
01305181 N/A Nook 0.999 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 92125 N/A 0.2 in N/A 1.2500 in N/A Right Hand
01305286 N/A Nook 1.249 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 92155 N/A 0.2 in N/A 1.5000 in N/A Right Hand
01309544 N/A Nook 0.75 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 93105 N/A 0.2 in N/A 1.0000 in N/A Right Hand
01309569 N/A Nook 0.857 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 93110 N/A 0.1 in N/A 1.0000 in N/A Right Hand
01313167 N/A Nook 0.537 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 94076 N/A 0.166 in N/A 0.7500 in N/A Left Hand
04756292 N/A Nook 0.999 Inch (in) Minimum Root Diameter American Corps of Mechanical Engineering (ACME) Screw N/A 11125 N/A 0.2 in N/A 1.2500 in N/A Right Hand
Unit of Measure
1 2 3 4 5