COMPANY HEADER
Print Back
SMC® Air Ionizers
Unit of Measure
1 2 3 4 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Maximum Static Field Length

Weight

04565641 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 3.41 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-11P06Z N/A 500 mm N/A 3.41 lb
03533533 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 3.06 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-300-BF N/A 2000 mm N/A 3.06 lb
03557786 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 2.70 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-300-B N/A 2000 mm N/A 2.70 lb
04314027 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.26 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-1107N N/A 500 mm N/A 0.26 lb
04896609 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.70 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-0207-B1 N/A 500 mm N/A 0.7 lb
04565633 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.88 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-01P07 N/A 500 mm N/A 0.88 lb
03566415 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 3.66 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-1100P-B N/A 2000 mm N/A 3.66 lb
04565642 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 1.29 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-11P07 N/A 500 mm N/A 1.29 lb
04565659 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 2.76 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-300P-B N/A 2000 mm N/A 2.76 lb
04135312 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 0.62 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-1500P-B N/A 2000 mm N/A 0.62 lb
04565634 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.69 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-01P07-B1 N/A 500 mm N/A 0.69 lb
05235700 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 2.01 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-300SPZ-B N/A 2000 mm N/A 2.01 lb
04045577 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.99 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-02P06-B3 N/A 500 mm N/A 0.99 lb
03951127 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 4.74 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-02P07 N/A 500 mm N/A 4.74 lb
04565632 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.81 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-0106-B1 N/A 500 mm N/A 0.81 lb
04147026 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 2.57 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-380P-B N/A 2000 mm N/A 2.57 lb
03951128 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 2.50 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-620P-B N/A 2000 mm N/A 2.5 lb
04565655 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 3.83 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-1260P-B N/A 2000 mm N/A 3.83 lb
04565638 N/A SMC® 500 Millimeter (mm) Maximum Static Field Length and 0.44 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-0207N N/A 500 mm N/A 0.44 lb
04565664 N/A SMC® 2000 Millimeter (mm) Maximum Static Field Length and 4.85 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZS31-780P-B N/A 2000 mm N/A 4.85 lb
06228525 N/A SMC® Air Ionizer N/A SMC® N/A IZF10 N/A N/A
07392172 N/A SMC® Air Ionizer N/A SMC® N/A IZF10-B N/A N/A
06972427 N/A SMC® Air Ionizer N/A SMC® N/A IZF31-P-B N/A N/A
05933925 N/A SMC® 0.66 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-0107-B2 N/A N/A 0.66 lb
05101052 N/A SMC® 2.15 Pound (lb) Weight Air Ionizer N/A SMC® N/A IZN10-01P06-B1 N/A N/A 2.15 lb
Unit of Measure
1 2 3 4