Item # |
Item Name |
Axial Static Load Capacity |
Outside Diameter |
Radial Dynamic Load Capacity |
|---|---|---|---|---|
| 00093812 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 5950 lbf | N/A 1.75 in | N/A 5950 lbf |
| 00094020 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 5950 lbf | N/A 1.75 in | N/A 5950 lbf |
| 00094070 | N/A RBC® 0.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 2190 lbf | N/A 0.81 in | N/A 2190 lbf |
| 00094081 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 6700 lbf | N/A 1.38 in | N/A 6700 lbf |
| 00094084 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8790 lbf | N/A 1.63 in | N/A 8790 lbf |
| 00094090 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8090 lbf | N/A 1.75 in | N/A 8090 lbf |
| 00094105 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 9840 lbf | N/A 2.2500 in | N/A 9840 lbf |
| 00094107 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 9840 lbf | N/A 2.2500 in | N/A 9840 lbf |
| 00094109 | N/A RBC® 1.4375 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 10500 lbf | N/A 2.38 in | N/A 10500 lbf |
| 00101504 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 6700 lbf | N/A 1.38 in | N/A 6700 lbf |
| 00101509 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8790 lbf | N/A 1.63 in | N/A 8790 lbf |
| 00101513 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 11900 lbf | N/A 2.0000 in | N/A 11900 lbf |
| 00101535 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 6700 lbf | N/A 1.38 in | N/A 6700 lbf |
| 00101538 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8790 lbf | N/A 1.63 in | N/A 8790 lbf |
| 00101542 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 11900 lbf | N/A 2.0000 in | N/A 11900 lbf |
| 00101600 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8085 lbf | N/A 1.75 in | N/A 8085 lbf |
| 00101611 | N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 11300 lbf | N/A 2.31 in | N/A 11300 lbf |
| 00101620 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8085 lbf | N/A 1.75 in | N/A 8085 lbf |
| 00101629 | N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 11300 lbf | N/A 2.31 in | N/A 11300 lbf |
| 00101638 | N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 15800 lbf | N/A 3.06 in | N/A 15800 lbf |
| 00101640 | N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 15800 lbf | N/A 3.06 in | N/A 15800 lbf |
| 00101642 | N/A RBC® 2.9375 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 24700 lbf | N/A 3.88 in | N/A 24700 lbf |
| 00101644 | N/A RBC® 2.9375 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 24700 lbf | N/A 3.88 in | N/A 24700 lbf |
| 00101656 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 9840 lbf | N/A 2.2500 in | N/A 9840 lbf |
| 00101658 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 9840 lbf | N/A 2.2500 in | N/A 9840 lbf |