Item # |
Item Name |
Axial Static Load Capacity |
Outside Diameter |
Radial Dynamic Load Capacity |
|---|---|---|---|---|
| 00101632 | N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 12700 lbf | N/A 2.56 in | N/A 12700 lbf |
| 00101635 | N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 14400 lbf | N/A 2.81 in | N/A 14400 lbf |
| 00101646 | N/A RBC® 3.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 27500 lbf | N/A 4.00 in | N/A 27500 lbf |
| 00101648 | N/A RBC® 3.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 27500 lbf | N/A 4.00 in | N/A 27500 lbf |
| 00101651 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8085 lbf | N/A 1.94 in | N/A 8085 lbf |
| 00101653 | N/A RBC® 1 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8085 lbf | N/A 1.94 in | N/A 8085 lbf |
| 00101727 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 3280 lbf | N/A 1.06 in | N/A 3280 lbf |
| 00101729 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 3280 lbf | N/A 1.06 in | N/A 3280 lbf |
| 00101731 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 3750 lbf | N/A 1.19 in | N/A 3750 lbf |
| 00101733 | N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 4220 lbf | N/A 1.31 in | N/A 4220 lbf |
| 00101735 | N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 4220 lbf | N/A 1.31 in | N/A 4220 lbf |
| 00101739 | N/A RBC® 1.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 5000 lbf | N/A 1.50 in | N/A 5000 lbf |
| 00101746 | N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 6880 lbf | N/A 2.0000 in | N/A 6880 lbf |
| 00101750 | N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 7980 lbf | N/A 2.2500 in | N/A 7980 lbf |
| 00101753 | N/A RBC® 2.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 9220 lbf | N/A 2.63 in | N/A 9220 lbf |
| 00101757 | N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 10150 lbf | N/A 2.88 in | N/A 10150 lbf |
| 00102102 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 1560 lbf | N/A 0.63 in | N/A 1560 lbf |
| 00102104 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 1880 lbf | N/A 0.75 in | N/A 1880 lbf |
| 00102169 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 3750 lbf | N/A 1.19 in | N/A 3750 lbf |
| 00102186 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 3280 lbf | N/A 1.06 in | N/A 3280 lbf |
| 00102188 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 3750 lbf | N/A 1.19 in | N/A 3750 lbf |
| 00102190 | N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 4220 lbf | N/A 1.31 in | N/A 4220 lbf |
| 00102192 | N/A RBC® 1.0625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 5000 lbf | N/A 1.50 in | N/A 5000 lbf |
| 00102197 | N/A RBC® 1.5625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 6880 lbf | N/A 2.0000 in | N/A 6880 lbf |
| 00102199 | N/A RBC® 1.8125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 7980 lbf | N/A 2.2500 in | N/A 7980 lbf |