Item # |
Item Name |
Axial Static Load Capacity |
Outside Diameter |
Radial Dynamic Load Capacity |
|---|---|---|---|---|
| 02664657 | N/A RBC® 0.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 900 lbf | N/A 0.75 in | N/A 900 lbf |
| 02664769 | N/A RBC® 0.19 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 550 lbf | N/A 0.63 in | N/A 550 lbf |
| 02785465 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 9840 lbf | N/A 2.06 in | N/A 9840 lbf |
| 06760974 | N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 8120 lbf | N/A 1.31 in | N/A 8120 lbf |
| 06760984 | N/A RBC® 2.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 10150 lbf | N/A 2.88 in | N/A 10150 lbf |
| 06760995 | N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 13800 lbf | N/A 2.2500 in | N/A 13800 lbf |
| 06760996 | N/A RBC® 1.25 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 13800 lbf | N/A 2.2500 in | N/A 13800 lbf |
| 06760997 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 9840 lbf | N/A 2.06 in | N/A 9840 lbf |
| 07302489 | N/A RBC® B542DDFS428, Project Industrial Bearing | N/A | N/A | N/A |
| 00101695 | N/A RBC® 0.75 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 3750 lbf | N/A 1.19 in | N/A 3750 lbf |
| 00101690 | N/A RBC® 0.625 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 3280 lbf | N/A 1.06 in | N/A 3280 lbf |
| 00101700 | N/A RBC® 0.875 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 4220 lbf | N/A 1.31 in | N/A 4220 lbf |
| 00101708 | N/A RBC® 1.3125 Inch (in) Bore Diameter Airframe Control Ball Bearing | N/A 5950 lbf | N/A 1.75 in | N/A 5950 lbf |